Discover the latest products, innovations, and updates shaping the future of lighting.
Your internet browser isn't supported.
WHAT'S NEW
NeoRay
Define Wall Graze
Reveal the depth, texture, and character of distinctive surfaces with precision wall grazing and the design flexibility of Define.
HALO Commercial
HCD Pro Direct Mount Kits - 4" & 6"
We’ve taken our most popular HCD Pro configurations and turned them into convenient kits! Each HCD Kit includes the LED Module, Driver, and a Medium distribution trim packaged together in one box, simplifying the ordering and shipping process.
NeoRay
Define “Direct Batwing”
Wide Low Glare optic. Wider throw. Less glare.
Metalux
FlexBay Selectable LED High Bay
Meet the Metalux FlexBay LED High Bay! Replaces 45 SKUs with 1 fixture. Features 5 CCTs, 12K–60K lumens, FlexOptics adjustable beams, IP65 die-cast housing, and a plug-and-play sensor port.
HALO
Concrete Pour Lighting
Meet mixed use and multifamily needs with concrete pour HALO LED Trims or Surface Mount downlights.
HALO
HLB now with Flip-N-Klip!
You asked. We delivered. The popular ultra-thin canless LED downlight now features Flip-N-Klip™ Locking Springs for easier installation, plus a new high-lumen 2 and 3-inch size for even more applications.
Cooper Lighting Solutions
Fire Safety Month, Featuring HALO
Rated ceilings, handled. From rough-in to remodel, with up to two hours of protection.
PrentaLux
200 Series Updates
PrentaLux 200 Series now offers stem mount options, black and white cables, integrated controls, and 347V capability for a wider range of project requirements.
Cooper Lighting Solutions
Ready When It Matters: Building Readiness
Get practical tools for life safety and egress, emergency lighting testing, and building readiness. The guide, testing log and checklist are ready to use.
Cooper Lighting Solutions
Hey Coop! is out of beta, with new features
The AI assistant is now in final release, with a new IES File Locator, controls answers from WaveLinx documentation, and a source link on every reply.
McGraw-Edison
TopTier Series Post Top Nano
Compact, high-performance visual comfort meets precision optics and seamless pole integration, delivering refined, efficient outdoor illumination designed specifically for lower mounting heights and applications.
HALO
SMX with 3D Printed Decorative Shades
Enhance your spaces with snap-on 3D printed shades, crafted to complement SMX round downlights. These innovative accessories add depth, texture, and a customized touch, transforming your fixtures into standout design elements.
WaveLinx + Pharos
DMX Integration for WaveLinx
Pharos Express Controllers are now compatible with WaveLinx WAC firmware SR18+. Easily manage up to 1,024 DMX channels to recall scenes across PRO, CAT, and DALI systems.
WaveLinx
Pillow Speaker Control
Pillow speaker integrations are now supported on WaveLinx PRO and CAT systems. Connect bedside controls to recall presets or step through six dimming levels.
WaveLinx
CAT Phase Dimmer
Experience superior commercial lighting control. Supporting 120/277V input and up to 8A of LED, ELV, and MLV loads, it delivers robust, flicker-free dimming. With RJ45 ports for simple CAT5 daisy-chaining and easy app programming, it is the perfect choice for modern office, retail, and hospitality spaces.
WaveLinx
PRO Dual Technology Acoustic Ceiling Sensor
The OCS-P-D combines passive infrared (PIR) and acoustic dual-technology sensing for reliable occupancy detection. Featuring an integrated photocell for daylighting control and seamless mobile app configuration, it delivers energy savings and simplified installation for modern commercial spaces.
PrentaLux
Fluxyn Surface Mounts
A new family of decorative flush mounts and wall sconces offering extensive choice in form, color, texture, and finish. Fluxyn brings design flexibility to hospitality, multi family, and commercial spaces.
Advancing the art and science of lighting
2026 IES Progress Report Winners
Recognized for the 16th time, eight products from our comprehensive portfolio earned honors for advancing lighting efficiency, design, and performance. The most of any lighting manufacturer.
Nemalux
Marine Applications
In this brief video, Abbey Renfrew explains UL 1598A certification in marine grade environments and why it is important. She explains the various types of testing that lighting fixtures must undergo to achieve this certification and how a large percentage of manufacturers can’t achieve it. Nemalux has UL 1598A certified solutions suitable for this segment.
PrentaLux
Decorative High Bay Select
Combine design and adaptable performance in one high bay. Bring style to high ceiling retail, hospitality, and convention spaces with customizable shades, plus outputs up to 36,000 lumens, five CCT’s, and selectable distributions.
Nemalux
Stringer lights
In this brief video, Abbey Renfrew explains the issues that contractors have with stringer lights needing repair or warranty replacement on a routine basis. Nemalux has a solution that enables contractors to easily field service these types of fixtures saving them time and money.
Nemalux
Sealed doesn’t mean safe
In this brief video, Abbey Renfrew explains the issues that occur if temperature and pressure changes aren’t properly managed in lighting fixtures. Nemalux has a solution through its pressure equalization valve in its fixtures that help solve this problem.
Nemalux
Solving for pressure build
In this brief video, Abbey Renfrew explains that the biggest threat to an industrial fixture isn’t always what’s on the outside but it’s the pressure building inside. Nemalux has a solution through its pressure equalization vent technology that helps solve this problem.
OUR PRODUCTS
Explore our large selection of lighting and controls products by category.
CONNECTED LIGHTING
Connected lighting systems allow you to control your entire lighting network through a single platform. Using sensors, software, and wireless technology, these systems allow you to adjust lighting levels, color, and temperature, as well as receive real-time data on energy usage and system performance. The result of automating your lighting? Optimized energy efficiency and improved user experience.
Legendary Athletes on Lighting and Why It Matters
Performance. Safety. Consistency.
Jim McMahon, Reggie Jackson, Arthur Moats, and Andrea Seppi went on camera to talk about one thing most facilities take for granted. Watch what they had to say.
NEED A PRODUCT SHIPPED QUICKLY?
When you need lighting or controls shipped as quickly as possible, we have you covered.
MarketPro
Completing a lighting stock order is easier than ever. The MarketPro distributor stock program includes our top-selling lighting products and controls in one easy-to-access website.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Racing Through the Americas
Signify and the Mercedes-AMG PETRONAS F1 Team have spent the season proving what precision looks like at speed, and Cooper Lighting Solutions has been proud to be part of it. The closing races bring the season home, with HALO on the car under the brightest lights of the year. Same standard on the pit lane and the job site.
IMAGE GALLERIES TO INSPIRE YOU
Curate inspiring images based on brand or many other filters. Once in the gallery, you can choose additional filters; or click the expand button of your desired image to download it or view the product featured in that image.
NeoRay Gallery
Distinguished, specification-grade linear solutions add quality and contemporary aesthetics to architectural spaces.
Corelite Gallery
Choice of value-engineered linear, recessed, and surface-mounted luminaires. Innovative styling with modern details and high optical performance.
Portfolio Gallery
Specification-grade recessed and surface downlighting. Features superior cutoff optical performance and control for architectural spaces.
McGraw-Edison
Specification-grade outdoor lighting that sets the industry standard for optical precision, system configurability, and application flexibility.
iO LED Gallery
LED linear accent and cove luminaires. Designed to highlight interior or exterior vertical surfaces and architectural features, or for general illumination.
Shaper Gallery
Decorative, architectural, specification-grade lighting fixtures with differentiated designs for commercial applications.
Prentalux Gallery
Manufactured using proprietary 3D printing technology. The result is a designer’s palette of stunning designs, textures, colors, and shapes.
Invue Gallery
Architectural outdoor area/roadway, wall, bollard, and floodlight solutions -- with contemporary dayform designs and brilliant nightform illumination.
CASE STUDIES SHOW HOW WE'VE HELPED OTHERS BUILD BRIGHTER
Metalux Elevate: We ran the test. Here's what happened.
Landings Golf Club: A Customer-First Lighting Solution
How Room-Level Consolidation Solved a 12,000-Zone Lighting Challenge Description
Lighting Case Study: Grant Park Gateway Parking Deck, Atlanta, Georgia
How to Turn a One-Light Upgrade into a 15-Light Sale
Lighting Case Study: Indoor Pickleball Court
Lighting Design for Law Enforcement Firing Range
Case Study: School District Lighting Upgrade
THE SOURCE LIGHTING EDUCATION CENTER
The benchmark for lighting education facilities and programs for over 30 years.
WHY COOPER LIGHTING SOLUTIONS?
At Cooper Lighting Solutions, we build forward-thinking lighting solutions that make people’s lives safer, while making buildings, homes and cities smarter and more sustainable. We deliver an industry-leading portfolio of residential, sports, infrastructure, industrial, and commercial LED lighting; plus lighting controls and smart lighting systems.
We question, we seek and we solve. Because building a better world means asking tough questions and pushing harder for answers. Together with our customers, we create solutions that build a better world. At Cooper Lighting Solutions, we push past the ordinary to build brighter.
Cooper Lighting Solutions is a business unit of Signify, the world leader in lighting. Together we have a shared purpose to unlock the extraordinary potential of light for brighter lives and a better world.