Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

LightLEEDer Douglas Retrofit Insert (LLDRI)

  • Made in the USA
  • Digital CAT-5 Ready
  • Electronics, Relays, and Transformer provided on a single insert
  • Reuse existing enclosure and door
  • Installs directly in an existing Douglas® enclosure
  • Conduit and high voltage wiring can be reused
  • Capacity of up to 48 relays
  • Relays are the superior Reliant40 design
  • Optional inputs for switches and occupancy sensors
  • Supports LightSync data line devices
  • Standalone or networked controls
  • Networked with CAT-5 cable
LightLEEDer Douglas Retrofit Insert (LLDRI)

LightLEEDer Douglas Retrofit Insert (LLDRI)

Overview

A LightLEEDer Retrofit Insert can take your present outdated or failing lighting control system and get it up to today's standards. The retrofit is compatible with lighting panels manufactured by Douglas. All of the enhanced features of the LightLEEDer system will be available with this retrofit system from LightSync switches to BAS control. Upgrades are as simple as removing the existing hardware and replacing it with the LightLEEDer hardware provided on a single back plate insert. Reuse existing enclosure, conduit, and high voltage wiring. The LightLEEDer programmable lighting controller retrofit insert provides a dependable, flexible, and energy savings controller featuring the robust Reliant40 relay.

Looking for inspiration?

Resources