WaveLinx DALI brings the power of DALI-2 (IEC 62386) to the WaveLinx ecosystem, combining open-standard devices enabling interoperability with the simplicity of WaveLinx app-based commissioning. It delivers deterministic wired control, granular addressability (groups, scenes, tunable white), and streamlined compliance with modern energy codes. Can be paired with other WaveLinx technologies, including our wireless PRO products, for hybrid deployments—one app, one platform, total design freedom. WaveLinx DALI scales to building and campus level management via WaveLinx CORE, sharing actionable lighting and occupancy insights while maintaining a secure, segmented control network.
Your internet browser isn't supported.
Flexible. Interoperable. Powerful.
Wired Solution for Connected Spaces
Create an industry-standard (DALI-2) wired lighting control solution for connected spaces. The devices deliver precise addressability, robust wired reliability, and interoperability—commissioned and managed through the WaveLinx mobile app and connected to WaveLinx CORE for enterprise visibility.
Wired and Wireless Solution for Connected and Hybrid Spaces
For larger-scale projects for which wired and wireless need to come together as a hybrid system, the solution is to connect WaveLinx PRO, WaveLinx DALI, and WaveLinx CAT to the WaveLinx Area Controller.
WaveLinx Area Controllers communicate with wireless devices using PRO protocols over 802.15.4 radio and wired devices via a WaveLinx Area Hub. WaveLinx Area Controller allows you to scale to multiple rooms on an entire floor. WaveLinx CAT devices connect via CAT5 cable or WaveLinx PRO devices via 802.15.4 radio.
Explore WaveLinx DALI lighting controls through our product categories
Features & Benefits
Simple to Design
Designing with WaveLinx DALI streamlines the entire workflow from spec to reality by seamlessly integrating DALI-2 certified drivers and peripherals into the WaveLinx ecosystem. You can easily scale your design using pre-wired DALI panels that link directly to the WaveLinx Area Controller via a standard Ethernet switch, delivering both flexibility and simplicity. The system features automatic addressing, which eliminates the need to manage DALI addresses manually, ensuring that startup is fast, hassle-free, and natively part of a true hybrid control architecture.
True Hybrid Connectivity
WaveLinx delivers the best of both worlds: wired reliability and wireless freedom. This true hybrid architecture, including WaveLinx DALI, allows you to seamlessly blend wired DALI components with CAT, PRO, and various luminaires for unmatched reliability and flexibility. You can easily scale your design from a standalone room to an entire multi-building campus, mixing and matching device types to cater to the specific needs of any environment while leveraging the robustness of a wired system and the adaptability of wireless.
DALI Focused
DALI technology transforms lighting from a basic utility into a smart, data-rich asset. By utilizing the DALI-2 standard, you ensure seamless interoperability between devices from different manufacturers, safeguarding your investment against future changes. The digital two-way communication enables precise control and provides real-time feedback on luminaire status and energy consumption, allowing for predictive maintenance and operational insights. Furthermore, the polarity-free, two-wire bus simplifies installation and reduces wiring errors, while "soft-wiring" allows you to reconfigure spaces via software without ever touching a cable.
See WaveLinx DALI in action and learn how to spec, install, and commission it—tailored to your space.
DALI-2 Certified Products by WaveLinx
Our qualifying products are certified by the DALI Alliance, ensuring proven interoperability, reliable performance, and seamless integration within DALI lighting control systems. With DALI-2 compliance, you can specify with confidence knowing components will work together as intended.
Flexible installation...Simplified
Blends the simplicity of a standalone installation with the usability of a controlled system for an easily configured space with an exceptional occupant experience.