- Coordinates between mobile app, WaveLinx devices, and WaveLinx CORE platform
- Installs on/above ceilings, walls, shelves, racks, or on DIN rail
- Powered via Power over Ethernet (PoE) injector or network switch
- Controls up to 200 WaveLinx PRO wireless devices
- Controls up to 800 WaveLinx CAT or DALI wired devices
- Controls up to 800 total WaveLinx devices in Hybrid applications
- Supports up to 50 areas (49 user-defined + 1 construction)
- Enables up to 200 zones and 100 occupancy sets
- Drag and drop programming of lighting zones and areas via mobile app
- Connects to building LAN for access to BMS and OpenADR interfaces
Your internet browser isn't supported.
WaveLinx Area Controller, 2nd Gen (WAC2)
Precise control. Wireless communication.
Create a smart building ecosystem with convenient, out-of-the-box functionality. The WaveLinx Area Controller, 2nd Gen (WAC2) is the main component of the WaveLinx Connected Lighting System, coordinating between the WaveLinx mobile app and your WaveLinx-enabled fixtures and devices. It's remarkably simple to set up and program (without the need for an IT network). Patent-pending code commissioning features also reduce commissioning times by 40%. This 2nd Generation of the WaveLinx Area Controller allows for a more extensive coverage area with its increased performance, including the support of up to 200 devices, and up to 50 areas resulting in up to 2.5% BOM cost reduction.
Ideal for these spaces:
Powerful Control, Limitless Applications
From simple office installations to outdoor site and area applications or even complex industrial spaces, our solutions have got you covered. WaveLinx sensors and functionality are offered in a wide range of Cooper Lighting Solutions fixtures and devices, combining best-in-class lighting with the power of connectivity.
Click to enlarge imageUnmatched Cybersecurity
WaveLinx is backed by an independently verified, evaluated, and certified IEC 62443 listing.
A Platform for Future Scalability
Leverage the features you need now and easily scale when you're ready. WaveLinx offers benefits for a wide range of applications, from a few rooms on a single floor to entire buildings or even entire campuses (with up to 32,500 managed devices).
Stock catalog numbers
Resources
FAQs
Other products you might be interested in
Services
Here to Help
We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!