Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

FirstLink

Connected Emergency Lighting

FirstLink is a complete and fully code compliant connected emergency egress lighting system comprised of FirstLink enabled exit signs, unit equipment, emergency LED drivers and the FirstLink application. The FirstLink app provides easy and instant access to the status of your system. Simply open the FirstLink app to view and download the condition of all FirstLink devices. Reports can be easily exported to prove the system status is 100%.

Know the status of your system at all times and maintain your emergency lighting system’s compliance with virtually zero effort.

How does FirstLink Work?

FirstLink is a standalone wireless system which integrates all necessary emergency lighting components with an app installed on a tablet or smartphone. A wireless mesh networks connects all devices and ensures a reliable connection through the network. If the app can communicate with just one device, the status of all devices can be read. Once the status is downloaded, the data is uploaded to the cloud.

test

Listen to How it Work

Product Information

Connected Emergency LED Drivers

EBPLEDL6F

• Compact design for space-limited linear LED applications

• FirstLink compatible for automated testing and reporting when used with communication node in bracket provided

• Equipped with ABConnect to eliminate the need for the emergency enable connector

• New plenum rated metal test switch cable assembly with bi-color indicator light

EBPLEDL10SF

• Compact design for space-limited linear LED applications

• FirstLink compatible for automated testing and reporting when used with communication node in bracket provided

• Equipped with ABConnect to eliminate the need for the emergency enable connector

• New plenum rated metal test switch cable assembly with bi-color indicator light

Connected Exit Signs and Combo Exit Signs

LPX7GSF, LPX7RSF

• FirstLink connectivity for easy emergency lighting system testing and maintenance

• Easy installation with ABConnect

• Automatic code-compliant testing

• UL 924 Listed for field installation

LPXCG55SF-LPXCR55SF

• FirstLink connectivity for easy emergency lighting system testing and maintenance

• Easy installation with ABConnect

• Automatic code-compliant testing

• UL 924 Listed for field installation

 

Connected Emergency Lighting Unit Equipment

SEL35SF

• FirstLink connectivity for easy emergency lighting system testing and maintenance

• Easy installation with ABConnect

• Automatic code-compliant testing

• UL 924 Listed for field installation

SEL55SF

• FirstLink connectivity for easy emergency lighting system testing and maintenance

• Easy installation with ABConnect

• Automatic code-compliant testing

• UL 924 Listed for field installation

Resources