- FirstLink connectivity for easy emergency lighting system testing and maintenance
- Easy installation with ABConnect
- Automatic code-compliant testing
- UL 924 Listed for field installation
- Meets CEC Title 20 efficiency standards
- Low profile, contemporary design
- Two high output adjustable LED lampheads
Your internet browser isn't supported.
SEL35SF Unit Equipment
Overview
The Sure-Lites Emergency Light SEL series is a UL924 code compliant solution designed to run for a minimum of 90 minutes during a power outage. Key features of the series include: thermoplastic housing, long life and maintenance free battery and LED source. The patented external battery disconnect and easy hang features to reduce installation time and cost. The SEL series is designed for indoor commercial or industrial use. And the FirstLink feature with the app for self-testing and compliance data reporting (via Bluetooth.)
Sure-Lites FirstLink
The optimal solution for emergency-ready buildings! Consists of a complete and fully code-compliant emergency egress lighting with exit signs, wall packs, emergency LED drivers and the app.
Learn MoreStock Catalog Number (1)
No matching records