- FirstLink connectivity for easy emergency lighting system testing and maintenance
- Easy installation with ABConnect
- Automatic code-compliant testing
- UL 924 Listed for field installation
- Meets DOE efficiency standards
- Standard fire alarm input function for remote activation from fire alarm panel (24 Vdc)
- Universal mounting
Your internet browser isn't supported.
LPXCG55SF/LPXCR55SF with Connected Emergency Lighting
Overview
The LPXC combo series is a UL 924 code compliant solution for exit and emergency requirements. It is designed to operate for a minimum of 90 minutes during a power outage. It features a polycarbonate housing, LED sources for both the exit and the emergency heads, as well as a labor saving self-diagnostic option that automatically performs required NFPA testing. The LED emergency heads are available with 55 feet of egress coverage. The LED source and battery require no maintenance. The FirstLink feature with the app results in self-testing and compliance data reporting (via Bluetooth.)
Sure-Lites FirstLink
The optimal solution for emergency-ready buildings! Consists of a complete and fully code-compliant emergency egress lighting with exit signs, wall packs, emergency LED drivers and the app.
Learn MoreStock Catalog Number (2)
No matching records