- Compact post top solution for low mounting heights
- WaveStream visual comfort up to 6,000 lumens
- Precision discrete up to 9,600 lumens
- Available in four light levels and 24 optical distributions
- Mounts to 2-3/8" tenon and seamlessly matches 3" poles
- QuickSpec options available for reduced lead-times
Your internet browser isn't supported.
TopTier Series Post Top Nano
Overview
The TopTier™ Post Top Nano provides a high performance visual comfort post top solution. The compact size design it an unobtrusive option for lighting outdoor spaces at low mounting heights. Additionally, it offers precision discrete options for spaces where more defined light distributions and efficacy are a priority. The TPT-N is designed to mount to a 2-3/8" tenon and perfectly match a 3" round pole, for a refined look along with savings on total installed cost.