Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HLB Slim Low-Glare Canless LED Downlights - Flip-N-Klip™ Springs

  • Round & Square 2”, 3”, 4”, and 6” or Round 8” & 12” slim low-glare canless LED downlights
  • Flip-N-Klip™ Locking Springs prevent painful spring snap and lock upright for faster, safer installation (on most models)
  • ½-inch thin fixture installs virtually anywhere and mounts directly to the ceiling, no housing required
  • Lens & Trim: Die-cast aluminum trim with low-glare prismatic lens
  • Color Temperature (CCT): 5-color Field-SeleCCTable (27/30/35/40/5000K); 90+ CRI
  • Brightness Lumens: 540 to 2258 lm depending on size, Lumen Select options available
  • Dimming: Dims to 5% (0-10V) with compatible dimmers; 120-277V input
  • Decorative Overlays (sold separately)
  • AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR®
  • 50,000 hrs of maintenance-free operation in damp or wet locations
  • 5-year warranty
HLB Slim Low-Glare Canless LED Downlights - Flip-N-Klip™ Springs

HLB Slim Low-Glare Canless LED Downlights - Flip-N-Klip™ Springs

Slim Design. Smarter Installation. Superior Light.

The HALO HLB Slim Low-Glare Canless Series offers a sleek, ultra-thin ½” design that simplifies installation in both new and existing ceilings, requiring no housing or junction box. Perfect for areas with hidden obstructions, this innovative LED downlight features Flip-N-Klip™ Locking Springs, ensuring a faster, safer, and hassle-free setup by eliminating the risk of painful spring snaps. Designed with advanced optics, a low-glare prismatic lens, and precision-engineered trim, the HLB Series provides high-quality, evenly distributed comfortable light. With 5 field-selectable color temperatures, selectable lumens, flicker-free 5% dimming, and energy-efficient performance, it’s a versatile, long-lasting lighting solution for any space.

No More Painful Spring Snaps!

No More Painful Spring Snaps!

Flip-N-Klip™ Locking Springs lock upright during installation and removal, helping prevent sudden spring snap. Once in place, they release to securely clamp the fixture in the ceiling.

Learn More About Flip-N-Klip
Ultra-thin Solution

Ultra-thin Solution

The 1/2" ultra-thin HLB canless downlight is ideal for new builds and renovations, fitting below the ceiling in a 1-1/2" plenum. Airtight and insulation-contact rated, it minimizes airflow and installs easily with Flip-N-Klip™ Locking Springs. Its driver box is installed through standard hole saw cutouts, allows remote positioning, and keyhole slots simplify attachment to the structure.

SeleCCTability at your fingertips

SeleCCTability at your fingertips

Transform your lighting experience! During installation, select the optimal brightness for your ceiling height. Set the perfect ambiance with our versatile color temperature options. Choose from five color temperatures, ranging from warm white (2700K) to daylight (5000K), to find the right match for your needs.

Stock Catalog Number (33)

Resources

Other products you might be interested in