- 45-SKUS-in-1 with selectable lumens, 5CCT, and field selectable distribution
- 5 Color Selectable CCT - 3000/3500/4000/5000/5700K
- FlexOptics provide selectable distribution with a flip of a switch - Narrow, Medium, or Wide
- Sensor ready port for quick plug and play install
- Compact durable IK10 diecast housing in 3 sizes
- 120-347V operating range with 6kV surge protection
- IP65 rated lens and driver enclosure operates up to 70C ambient (refer to ambient chart for specific configurations)
- 10ft power and dimming cords for easy installation
Your internet browser isn't supported.
FlexBay Selectable Linear High Bay
The ONE solution for high bay lighting!
FlexBay by Cooper Lighting makes selecting your next high bay as simple as ONE. The FlexBay reduces inventory complexity by replacing 45 configurations with just one fixture! FlexBay is optimized to deliver from 12,000 up to 60,000 lumens in a durable die-cast housing with selectable distributions, lumens, and Color Temperatures from 3000K up to 5700K. FlexBay provides the right fixture for the right application every time.