- HCD Kits (4” and 6”) for single box shipping and easy installation
- 4” and 6” install-from-below retrofit/remodel/new construction downlighting
- All LED fixture kits fit any size, shape, or beam distribution of HCD reflector
- New construction mounting frames offer pro-options for fast installation
- Selectable Lumens: 500 to 2,500 lms (nominal)
- 5-color Field-SeleCCTable: 27/30/35/40/5000K CCT; 90+ CRI
- Distributions: Precision-formed reflectors in Medium (round)
- Wall wash distribution with exclusive rotatable linear spread lens accessory kit
- Finishes: Specular, Haze (Semi-Specular) and Matte White (paintable)
- 0-10V dimming down to 1% (dim-to-off with WaveLinx); Universal Voltage 120–277V
- Wet location-listed; IC rated, ENERGY STAR® certified
- L80 at 60,000 hours (80% lumen maintenance at 60,000 hours)
- 5-year warranty
Your internet browser isn't supported.
HCD Pro Direct Mount Kits
Professional Commercial Downlighting
Introducing the HALO Commercial HCD Kits, providing a simplified solution evolution of the HCD Series. These kits offer a quick and easy option for commercial applications, perfect when simplicity and efficiency are key. For more specified needs, the original HCD Pro System remains available, providing a fully customizable and feature-rich solution.
Simplicity In A Box
Each HCD Kit includes the LED Module, Driver and a Medium distribution trim packaged together in one box, simplifying the ordering and shipping process.
New Construction, Retrofit or Remodel
Pick your HCD Kit for remodel/retrofit projects and simply add a standard or basic mounting frame for any new construction project.
Selectable Lumens and Color Temperatures
Select from two adjustable lumen ranges—500 to 1000 lms or 1500 to 2500 lms—designed to accommodate a variety of lighting requirements. Each range offers three brightness levels: low, medium, or high. Additionally, all options include 5-color Field-SeleCCTable color temperatures, providing on-site flexibility.
Stock catalog numbers
Resources
We’re here to help in every way, including finding ways to help you save money.
See if this product qualifies for a utility incentive program.
Services
Here to Help
We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!