- Octagonal 4” junction box housing
- For use with HALO LED Trims/Modules or Surface Mount Fixtures
- Meets UL514A or CSA C22.2 No. 18.1. Metallic Outlet Box
- Removable cover plate for easy access to electrical connections work prior to the concrete pour
- Suitable for use in fire-rated ceiling construction that requires up to 2-hour protection per International Building Code Section 714
- Meets CCEA requirements for Chicago Plenum
- Suitable for AIR-TITE and wet locations based on the installed LED trim/module or surface mount fixture
- Can also be used for ceiling fans or outdoor lighting (rated for loads up to 50 lbs)
Your internet browser isn't supported.
JB4CC 4” Concrete Pour Construction Housing (Fire Safe Solution)
Versatile and Durable Solution for Concrete Construction Applications
This versatile and durable solution is specifically designed for use with HALO Downlights, Adjustable LED Trims, and Surface Mount Fixtures, making it ideal for concrete construction applications. It meets rigorous industry standards, including UL514A and UL2043 certifications, ensuring dependable performance and compliance for even the most demanding projects. Additionally, it is CCEA certified, meeting Chicago Plenum requirements for safe and worry-free installation. Its construction is suitable for fire-rated ceiling applications requiring up to 2-hour fire protection, in full compliance with International Building Code Section 714. Delivering reliability and peace of mind, this solution is the perfect choice for your next project.
Mount Up
Install any HALO 4” LED Trim/Module or any sized HALO Surface Mount Downlight into the HALO Junction Box Housing. The JB4CC also supports up to 50 lbs so ceiling fans or outdoor fixtures are also an option.
Reliable and Safe
This JBox housing is suitable for concrete pour, Chicago Plenum and fire-rated ceiling construction per international building code Section 714. Making this the best choice for your next concrete pour project.