- Modular surface mount decorative fixtures over a central light engine
- Wall Sconce, Ceiling Flush Mount, Ceiling Semi-flush Mount
- Integral LED light engine with selectable lumen outputs (SM4: 650/800/1000lms, SM6: 750/900/1200lms)
- 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K) + Dim-to-Warm (3000K dims to 1800K); 90+ CRI
- Dims to less than 5% with compatible dimmers in either phase cut LE/TE (120V) or 0–10V (120–277V)
- 6 standard colors with 16 additional on-demand designer colors
- Multiple standard texture offerings
- Multiple diffuser offerings
- Light engine is AIR-TITE, wet location-listed, IC-rated
- Declare LBC Red List Approved
- 5-Year Limited Warranty
- PrentaLux 3D printed parts are produced with at least 75% recycled or bio-circular materials
Your internet browser isn't supported.
Fluxyn Series - Surface Mount
Beautiful Meets Functional
The PrentaLux Fluxyn Series brings expressive freedom to surface-mounted lighting. A thoughtfully curated family of flush mounts and wall sconces, Fluxyn makes it easy to create a cohesive visual language across hospitality, multi-family, and other commercial environments. An extensive selection of designs, colors, textures, and finishes allows each fixture to complement the character of a space, whether the goal is quiet sophistication or a more distinctive design statement. Built around a modular platform, Fluxyn gives designers greater freedom to personalize lighting while simplifying specification. Created using additive manufacturing, Fluxyn reflects a more sustainable approach to decorative lighting. Designed for customization, repairability, and longevity, it delivers the design flexibility modern projects require while supporting a more responsible use of materials and resources.
Designed Around Choice
Fluxyn gives designers the freedom to create a look that fits the space. A modular family of flush mounts and wall sconces, it offers a wide range of forms, colors, textures, and finishes that can be mixed, matched, and personalized while maintaining a cohesive design language.
Performance Tuned to the Space
Fluxyn combines decorative design with adaptable lighting performance. Selectable lumen outputs, multiple dimming options, and field selectable CCTs—including Dim to Warm—allow a single fixture family to support a wide range of hospitality, multi family, and commercial applications.
Built to Last, Designed to Evolve.
Created using additive manufacturing, Fluxyn supports a more sustainable approach to decorative lighting. Its modular design promotes repairability and longevity, while 3D printed components are produced with at least 75% recycled or bio-circular materials and are Declare Red List Approved.