Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Decorative High Bay Select

  • Multiple architectural forms of opaque or translucent shades in various color offerings
  • Multiple shade drops to control light cutoff and limit view of LEDs
  • Selectable Lumen/Power performance up to 36,000 lumens
  • 5 Color Selectable CCT - 3000/3500/4000/5000/6500K
  • Field selectable distribution - Narrow, Medium, or Wide
  • Sensor ready port for quick plug and play install
  • 120-347 operating range with 6kV surge protection
  • NEMA 4X, IP65 and NSF rated
  • IP65 rated lens and driver enclosure
  • 10ft power and dimming cords for easy installation
Decorative High Bay Select

Decorative High Bay Select

Choose the Look. Shape the Light.

PrentaLux Decorative High Bay Select brings design-forward personality to high-ceiling spaces—delivering selectable performance up to 36,000 lumens, five selectable CCTs, and field-selectable distributions. Built around expanded shade selections, the Decorative High Bay Select offers a more personalized visual statement—so you can align the fixture’s form and visual comfort to the space, including drop options that help influence cutoff and efficiency, and the choice of a clean look or an added cap for more detail.

Precision Performance

Precision Performance

Deliver the right light for demanding high-ceiling environments with selectable lumen packages spanning 12,000 to 36,000 lumens and five CCT options from 3000K to 6500K. Fine-tune coverage with field-selectable narrow, medium, or wide distributions to help maintain consistent illumination and visual comfort. A sensor-ready port, 120–347V operation, and 6kV surge protection ensure reliable performance across a wide range of applications.

Exceptional Sustainability

Exceptional Sustainability

Reduce waste and support a circular economy with this high bay that’s manufactured using Cooper Lighting Solutions proprietary 3D printing process for decorative shades. Minimize environmental impact with its sustainable materials and reduced energy consumption, all while maintaining the performance you need.

Elevated Aesthetic

Elevated Aesthetic

Bring a more refined look to high-ceiling spaces with distinctive 3D-printed shades and a curated selection of forms, colors, and finishes. Choose from two forms, two standard drops, and two standard shade textures, with the option to include or remove an accent cap for added visual detail. The Decorative High Bay Select balances visual interest with functional performance—delivering a tailored aesthetic without compromising output.

Resources

Find product variations