Projects Gallery > Little Rock Christian Academy - Warrior Athletic Facility
Your internet browser isn't supported.
Little Rock Christian Academy - Little Rock, AR
Products Used
Define Series: Perimeter Recessed
NeoRay Define Series: Perimeter Recessed
Define Series: Suspended
NeoRay Suspended Direct, Direct/Indirect & Indirect Linear
LD6C 6” General Illumination Round downlight and Wall Wash
Portfolio 6" New Construction Recessed 1000-7000 LED Lumen Downlight / Open Wall Wash
LDSSQ6C 6” Shallow General Illumination Square Downlight
Portfolio 6" New Construction Recessed 1000-3000 LED Lumen Downlight/Lensed Wall Wash
FPS Selectable Panel
Metalux high performance LED Flat Panel with selectable lumens and CCT
Cruze ST
Metalux Cruze ST architectural appeal lensed LED troffer - refined finish unmatched value
BCLED Series
Metalux™ LED Ceiling & Wall Bracket
HC6 LED 6" Downlight Series
HALO Commercial 6" LED New Construction/Remodel Downlight & Wall Wash
SNLED Series
SNLED is a commercial LED strip light series with breakthrough efficiency and control versatility.
Steeler LED High Bay
Metalux LED High Bay with superior performance in a durable, compact design
AEL2 Series
Sure-Lites Emergency Light Architectural
LPX Series
LPX Series Sure-Lites Polycarbonate Exit Lighting
GWC Galleon Wall LED
McGraw-Edison Wall Mount Luminaire
OAC/VAC-P - PIR Ceiling Sensor Low Voltage
Greengate sensor detects motion from heat-emitting source and automatically switch lights ON
ONW/VNW-D-1001-MV - Dual Tech 120/277/347 (Grd Req)
Greengate motion sensing lighting control and wall switch for energy savings and convenience
SP15/SP20 - Switchpack 15VDC Output
Greengate Switchpack 15 VDC operating voltage to low voltage OCC sensors and daylighting controllers
*Equivalent replacement products are provided for discontinued products.
Project Summary
Little Rock Christian Academy has expanded its campus with a new 56,000-square-foot athletic practice facility. Designed to support the school’s growing athletic program, the facility offers year-round practice space for multiple sports, large meeting areas, and a dedicated school merchandise store.
Project Information
Agency: Malmstrom White Lighting Services
Architect: Lewis Architects Engineers
Engineer: Scott Woodward, Lewis Architects Engineers
Photography: Ken West Photography
Brands: Metalux | McGraw-Edison | Fail-Safe | Ametrix | HALO Commercial | NeoRay | Portfolio | WaveLinx