Indoor / Outdoor Building Lighting Controls and Automation
Your internet browser isn't supported.
Highly scalable, integrated lighting automation solutions
Cooper Lighting Solutions provides highly scalable and integrated lighting automation solutions that incorporate traditional relay panels, room-based controllers, smart and connected devices, and innovative advanced software applications that can control indoor and outdoor spaces while reducing energy costs, improving occupancy comfort, and much more.
Lighting controls systems to fit any space's needs
WaveLinx
WaveLinx offers an unparalleled choice of wired and wireless lighting control products, from simple switches to advanced automation, to luminaires with integrated sensors.
Intelligent Lighting Controls (ILC)
Digital, scalable, flexible and energy-efficient lighting control systems, combined with exceptional service and support, is what you can expect from Intelligent Lighting Controls.
Greengate
Our energy code-compliant lighting control solutions help save energy and reduce installation costs. Greengate products include sensors, dimmers, and lighting control panels.
Looking for stand-alone controls?
Explore our WaveLinx technologies
WaveLinx DALI
Open-Standard Wired Connectivity
WaveLinx DALI brings the power of DALI-2 (IEC 62386) to the WaveLinx ecosystem, combining open-standard devices enabling interoperability with the simplicity of WaveLinx app-based commissioning. It delivers deterministic wired control, granular addressability (groups, scenes, tunable white), and streamlined compliance with modern energy codes. Can be paired with other WaveLinx technologies, including our wireless PRO products, for hybrid deployments—one app, one platform, total design freedom. WaveLinx DALI scales to building and campus level management via WaveLinx CORE, sharing actionable lighting and occupancy insights while maintaining a secure, segmented control network.
WaveLinx CAT
Wired Solution for Single & Connected Spaces
WaveLinx CAT is your distributed wired control system for single room and connected spaces that helps significantly reduce the building's energy consumption from a single room/space to a whole building using category CAT5 cable for applications that require occupancy-based, daylighting, or manual light control. The devices automatically discover each other and self-commission.
For spaces for which wired and wireless need to come together as a hybrid system, WaveLinx offers the WaveLinx Area Controller which communicates with both PRO and CAT devices.
WaveLinx PRO
Wireless Solution for Connected Spaces
WaveLinx PRO is your wireless control system for connected spaces that helps significantly reduce the building's energy consumption from a single floor to an entire campus, connect to beyond lighting assets, and can share the aggregated sensor data with the WaveLinx CORE platform and other building systems to help building owners improve their building operations, spaces environment, and tenants' experience. WaveLinx PRO offers a rich portfolio of wireless devices, WaveLinx PRO enabled luminaires, and intuitive WaveLinx mobile app for installations for your office, education, warehouse, and parking garage applications.
For spaces for which wired and wireless need to come together as a hybrid system, WaveLinx offers the WaveLinx Area Controller which communicates with both PRO and CAT devices.
Hybrid: Wired + Wireless
With the PRO and CAT technologies combined, WaveLinx delivers the best of both worlds: wired reliability and wireless freedom. A TRUE hybrid approach to connected lighting that allows any site to scale from a standalone room, through an entire building, even to a multi-building campus, combining the reliability you need from a wired system AND the flexibility you want from wireless.
ZACH STRICKLAND
Electrical Supervisor - S&T Group
The WaveLinx system is user friendly and went very well with the overall look of the project. The touchscreen interface fits very well in the space(bar/speakeasy) and looks great.
WaveLinx CORE
Smart Spaces Solution
No building infrastructure is better positioned to collect valuable data than your lighting system. WaveLinx CORE is an on-premises or cloud open integration smart spaces platform designed to help building owners to improve operational efficiency, offer optimized experiences to the occupants, and create a healthy well-being environment.
WaveLinx Networked Relay Panel
The WaveLinx Networked Relay Panel from Cooper Lighting Solutions consist of Relays and 0-10V dimming modules that is connected to the WaveLinx Area Controller through an Ethernet switch. The WaveLinx Networked Relay Panels are available in various enclosure sizes including emergency options, with capacity up to 64 latching relays and 64 dimming 0-10V channels.
For spaces for which wired and wireless control devices are also required, the WaveLinx Network Relay Panel connects to the WaveLinx Area Controller which communicates with both PRO and CAT devices.
WaveLinx LITE
Wireless Solution for Single Spaces
WaveLinx LITE is your out-of-the-box functionality app based smart digital lighting system that helps you save energy and manage your site lighting designed for applications that require occupancy-based, daylighting, or manual light control. A secure mobile application provides the ability to customize installations for your office, education, warehouse, and parking garage applications.
WaveLinx Wired
Panel-based for Connected Spaces
WaveLinx Wired offers all functions needed to meet your applications from a floor to a complex. The system includes the ILP series panels that can perform multi zone 0-10V dimming, multi loop DALI based addressing, multi zone relay switching.
Explore Intelligent Lighting Controls
ILC
Digital, scalable, flexible and energy-efficient lighting control systems, combined with exceptional service and support, is what you can expect from Intelligent Lighting Controls.
Explore our Greengate lighting controls
Greengate Room Controller
A plug and play lighting control system composed of room controllers with three relays, three 0-10 VDC dimming outputs and complementary low voltage devices (wallstations, sensors, receptacle control) that eliminates the commissioning cost.
Greengate LiteKeeper
Stand-alone lighting control panels for applications requiring a time clock in conjunction with contactors. The LiteKeeper solution has more standard features than any other stand-alone panel on the market.
Greengate ControlKeeper
A cost-effective, specification grade lighting control system composed of control panels (up to 48 relays per panel) with optional programming touchscreen and low voltage inputs for momentary, maintained switches, occupancy sensors and photocells.
Explore Pharos Controls by CLS
Pharos
Pharos Express Controller is a compact, all-in-one DMX lighting control solution designed for dynamic architectural applications. Its intuitive software enables effortless programming and configuration. With a reliable “set-and-forget” design, Express simplifies complex lighting setups while delivering sophisticated results to enhance the ambience of a space. The Pharos Express Controller can operate as a standalone lighting control system or be seamlessly imported into a WaveLinx Area Controller (WAC) after it has been configured.
Explore our Fifth Light system
Fifth Light
Fifth Light is a distributed lighting control system with individual control of luminaires, making it ideal for large commercial spaces. The system allows for fixtures, sensors, and wallstations to be communicated over a DALI Bus and integrates with 3rd party systems.