- Round downlight with integrated heat sink and remote LED driver junction box fits 2x6 construction
- Wing clamps hold module securely in ceiling in new construction with optional mounting frame or remodel applications
- Interchangeable precision optics: 8°, 10°, 12°, 15–70° in 5° increments, and assymetric patterns
- Unmatched trims and finishes for every space and style
- Trim flange options: Plaster Knife Edge Rimless or Standard Flange
- Trim flange options: Plaster Knife Edge or Standard Flange
- CRI: 90, 97, 98 (1 SDCM); 6 Color Temperatures, Dim-to-Warm™, VividTune™ Tunable White, and BioUp™ Melanopic
- Lumens: 250 – 1,700
- Standard dimming down to 1%, ENERGY STAR® qualified
- Declare® Certified: Contains no LBC Red List chemicals
- 5-year warranty
Your internet browser isn't supported.
P3RT 3" Round Install-from-Below Downlight & Wall Wash
Seamless Light. Installed from Below.
The 3" Round Install-from-Below Downlight delivers refined architectural illumination with clean, fixed precision. Field-interchangeable optics provide controlled beam distributions for consistent, center-aligned light. Designed for plaster ceilings, this luminaire installs from below without requiring attic access, making it ideal for remodels and retrofits, while an optional new construction mounting frame supports seamless integration in new construction projects as well.
Precision from Below
Designed for new construction with optional mounting frame and remodel applications, the 3" Square Install-from-Below Downlights deliver architectural lighting without above-ceiling access. Precise downlight and single/double/corner wall wash options illuminate surfaces and focal points with control and clarity.
Exact Light. Every Time.
From narrow 8°, 10º, & 12º spots to wide 70° floods in 5° increments, asymmetric patterns and center-aligned beams give designers complete control. Layered, dynamic lighting schemes have never been easier.
Extraordinary Trims Limitless Expression
Knife-edge (plaster) and Standard Flange trims, open or lensed, in premium finishes and steam-room-rated options. Multiple wall washes, full cone, angled, bevel, super-adjustable, or hyperbolic trims for every design intent.
Explore the Full IRiS Platform
Discover the complete IRiS suite of architectural solutions—from ultra-shallow to adjustable to fixed downlights—designed for precision, control, and professional reliability.
Explore the Platform