- Designed for 2x4 construction
- Interchangeable precision optics: 8°, 10°, 12°, 15–70° in 5° increments, and assymetric patterns
- 365° of rotation and 35° of tilt for precise hot aiming
- Unmatched trims and finishes for every space and style
- Trim flange options: Millwork/Plaster Knife Edge Rimless, MicroFlange, or Standard Flange
- Servicable from Below: LED Light engine and magnetic snap-in driver
- CRI: 90, 97, 98 (1 SDCM); 6 Color Temperatures, Dim-to-Warm™, VividTune™ Tunable White, and BioUp™ Melanopic
- Lumens: 250 – 1,300
- Standard dimming down to 1%, ENERGY STAR® qualified
- Integral or remote driver options
- Declare® Certified: Contains no LBC Red List chemicals
- 5-year warranty
Your internet browser isn't supported.
P3AS 3" Round Shallow Adjustable - Accent, Downlight, Wall Wash
Compact Design. Complete Control.
Crafted for tight plenum spaces without compromising control, the 3" Round Shallow Downlight & Adjustable deliver boutique-level precision in a compact form. Field-interchangeable optics and 365° rotation with lockable 35° tilt give designers and installers exact control over beam placement, intensity, and alignment. Engineered for 2x4 shallow housings, these luminaires bring sophisticated lighting solutions to residential and commercial interiors where every inch and every angle counts. With translating center beam technology, light always hits its mark—eliminating unwanted side glare and ensuring every surface is beautifully illuminated.
Precision Where It Counts
Rotate 365° and tilt up to 35°—all in one intuitive mechanism. Translating center beam technology ensures light always hits the target, eliminating unwanted side glare or shadows. Perfect repeatable aiming for any design intent.
Exact Light. Every Time.
From narrow 8°, 10º, & 12º spots to wide 70° floods in 5° increments, asymmetric patterns and center-aligned beams give designers complete control. Layered, dynamic lighting schemes have never been easier.
Extraordinary Trims Limitless Expression
Knife-edge (millwork/plaster), Micro Flange, and Standard Flange trims, open or lensed, in premium finishes and steam-room-rated options. Single, double, and corner wall washes; full cone, angled, bevel, super-adjustable, or hyperbolic trims for every design intent.
Explore the Full IRiS Platform
Discover the complete IRiS suite of architectural solutions—from ultra-shallow to adjustable to fixed downlights—designed for precision, control, and professional reliability.
Explore the Platform