- Designed for 2.5" tall new construction plenum spaces
- Interchangeable precision optics: 8°, 10°, 12°, 15–70° in 5° increments, and asymmetric patterns
- Unmatched trims and finishes for every space and style. (Square collar rotates +/- 7.5° providing precise alignment)
- Trim flange options: Millwork/Plaster Knife Edge Rimless, MicroFlange, or Standard Flange
- Servicable from Below: LED Light engine and magnetic snap-in driver
- CRI: 90, 97, 98 (1 SDCM); 6 Color Temperatures, Dim-to-Warm™, VividTune™ Tunable White, and BioUp™ Melanopic
- Lumens: 250 – 1,300
- Standard dimming down to 1%, ENERGY STAR® qualified
- Integral or remote driver options
- Declare® Certified: Contains no LBC Red List chemicals
- 5-year warranty
Your internet browser isn't supported.
P3SQDUS 3" Square Ultra-Shallow Downlight & Wall Wash
Architectural Precision. Ultra-Shallow Design.
Engineered for restricted plenum spaces, the 3" Ultra-Shallow Square Downlights deliver boutique-level precision in a compact 2.5" housing. Field-interchangeable optics ensure designers have complete control over beam spread, while translating center beam technology guarantees the light always hits its target—eliminating glare and shadows. Perfect for tight spaces where architectural control and refined illumination matter most.
Precision in a Compact Form
Engineered for restricted plenum spaces, the Ultra-Shallow 3" Downlights deliver refined architectural lighting in a minimal 2.5" housing. Translating center beam technology ensures every beam hits exactly where intended, eliminating side glare and shadowing.
Exact Light. Every Time.
From narrow 8°, 10º, & 12º spots to wide 70° floods in 5° increments, asymmetric patterns and center-aligned beams give designers complete control. Layered, dynamic lighting schemes have never been easier.
Extraordinary Trims Limitless Expression
Knife-edge (millwork/plaster), Micro Flange, and Standard Flange trims, open or lensed, in premium finishes and steam-room-rated options. Single, double, and corner wall washes; full cone, angled, bevel, super-adjustable, or hyperbolic trims for every design intent.
Explore the Full IRiS Platform
Discover the complete IRiS suite of architectural solutions—from ultra-shallow to adjustable to fixed downlights—designed for precision, control, and professional reliability.
Explore the Platform