- Designed for 2x6 construction (2x8 for ≥2000lm versions)
- Interchangeable precision optics: 8°, 10°, 12°, 15–70° in 5° increments, and assymetric patterns
- 3-step vertical Z-axis adjustment, 365° of rotation, and 45° of tilt for precise hot aiming
- Unmatched trims and finishes for every space and style. (Square collar rotates +/- 7.5° providing precise alignment)
- Trim flange options: Millwork/Plaster Knife Edge Rimless, MicroFlange, or Standard Flange
- Servicable from Below: LED Light engine and magnetic snap-in driver
- CRI: 90, 97, 98 (1 SDCM); 6 Color Temperatures, Dim-to-Warm™, VividTune™ Tunable White, BioUp™ Melanopic, & RGBW
- Lumens: 250 – 2,400
- Standard dimming down to 1%, ENERGY STAR® qualified
- Integral or remote driver options
- Declare® Certified: Contains no LBC Red List chemicals
- 5-year warranty
Your internet browser isn't supported.
P3SQA 3" Square Adjustable – Accent, Downlight, Wall Wash
Boutique Precision. Professional Control.
Crafted to seamlessly enhance any interior, the 3" Square Downlight & Adjustable combine boutique-level precision with Cooper-level dependability. Field-interchangeable optics, combined 365° rotation, lockable 45° tilt, and precise Z-axis adjustment give designers and installers complete control over beam placement, intensity, and alignment. Engineered for standard 2x6 (≤1,700 lm) and deep 2x8 housings, these luminaires deliver sophisticated lighting solutions across residential and commercial spaces, ensuring every surface is illuminated with intent and elegance.
Precision Where It Counts
Rotate 365°, tilt up to 45°, and fine-tune height with Z-axis adjustment—all in one intuitive mechanism. Translating center beam technology ensures light always hits the target, eliminating unwanted side glare or shadows. Perfect repeatable aiming for any design intent.
Exact Light. Every Time.
From narrow 8°, 10º, & 12º spots to wide 70° floods in 5° increments, asymmetric patterns and center-aligned beams give designers complete control. Layered, dynamic lighting schemes have never been easier.
Extraordinary Trims Limitless Expression
Knife-edge (millwork/plaster), Micro Flange, and Standard Flange trims, open or lensed, in premium finishes and steam-room-rated options. Single, double, and corner wall washes; full cone, angled, bevel, super-adjustable, or hyperbolic trims for every design intent.
Explore the Full IRiS Platform
Discover the complete IRiS suite of architectural solutions—from ultra-shallow to adjustable to fixed downlights—designed for precision, control, and professional reliability.
Explore the Platform