- Square adjustable downlight with integrated heat sink and remote LED driver junction box fits 2x6 construction
- Wing clamps hold module securely in ceiling in new construction with optional mounting frame or remodel applications
- Interchangeable precision optics: 8°, 10°, 12°, 15–70° in 5° increments, and assymetric patterns
- 365° of rotation and 45° of tilt for precise hot aiming (35º with Knife Edge Rimless)
- Unmatched trims and finishes for every space and style
- Trim flange options: Plaster Knife Edge Rimless or Standard Flange
- CRI: 90, 97, 98 (1 SDCM); 6 Color Temperatures, Dim-to-Warm™, VividTune™ Tunable White, and BioUp™ Melanopic
- Lumens: 250 – 1,700
- Standard dimming down to 1%, ENERGY STAR® qualified
- Declare® Certified: Contains no LBC Red List chemicals
- 5-year warranty
Your internet browser isn't supported.
P3SQART 3" Square Install-from-Below Adjustable – Accent, Downlight, Wall Wash
Precision Installed. Remodel Ready.
The 3" Square Install-from-Below fixtures are available as fixed downlights or adjustable accents, combining boutique-level precision with professional reliability. Field-interchangeable optics deliver precise beam control, while adjustable models provide up to 45° of tilt, or 35° when specified with the plaster knife-edge rimless trim, ensuring accurate and repeatable aiming. Designed for plaster ceilings, these luminaires install cleanly from below without requiring attic access, making them ideal for remodels and retrofits, while an optional new construction mounting frame allows seamless integration in new construction projects as well.
Precision Where It Counts
Lockable 35° tilt with angle markings ensures exact repeatable aiming. Translating center beam technology guarantees light always hits the target, eliminating unwanted shadows or side glare—perfect for retrofit applications where precision matters.
Exact Light. Every Time.
From narrow 8°, 10º, & 12º spots to wide 70° floods in 5° increments, asymmetric patterns and center-aligned beams give designers complete control. Layered, dynamic lighting schemes have never been easier.
Extraordinary Trims Limitless Expression
Knife-edge (plaster) and Standard Flange trims, open or lensed, in premium finishes and steam-room-rated options. Multiple wall washes, full cone, angled, bevel, super-adjustable, or hyperbolic trims for every design intent.
Explore the Full IRiS Platform
Discover the complete IRiS suite of architectural solutions—from ultra-shallow to adjustable to fixed downlights—designed for precision, control, and professional reliability.
Explore the Platform