- Round 4” & 6” Fire Rated Slim Low-Glare Canless LED Downlights
- Suitable for installation in IC (insulation contact) or non-IC fire-rated applications
- Canless springs fit fire-rated ceilings between ½” – 2” thick
- 5-color field-selectable™: 2700K, 3000K, 3500K, 4000K, 5000K; 90+ CRI
- Lens & Trim: Slim die-cast trim with textured low-glare prismatic lens
- Brightness (@3000K): 690 or 1035 lm
- Dimming: Dims to 5% (phase cut LE/TE); 120V input
- Available in Matte Black or Matte White finishes
- AIR-TITE, wet location-listed, and ENERGY STAR®
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HLBFR Fire Rated Slim Low-Glare Canless LED Downlights
Overview
Safe, tested, and trustworthy fixtures that meet the latest fire rating construction codes with a 2-hour certification per testing requirement UL263. The spring-loaded arms securely hold these canless fixtures directly to fire rated ceiling for a secure, AirTite fit. The HLBFR fixtures are 5-color field-seleCCTable and offer flicker-free dimming down to 5% making for easy lighting customization. HALO HLBFR fixtures are the ideal solution for apartment buildings, townhomes, condos, and commercial applications where safety is paramount.
2-Hour Fire Rated
These Fire Rated Canless Downlights can prevent the passage of flames and toxic gases for up to two hours in accordance with UL 263.
New Construction or Remodeling
Canless downlighting mounts directly to the ceiling for easy remodeling. Add a HALO Canless Mounting Frame during rough-in to reserve the location for new construction.
5-Color Field-SeleCCTable™
SeleCCTable™ technology puts flexibility at your fingertips. Use the switch on the back of the fixture to choose 1 of 5 color temperatures from soft white (2700K) to daylight (5000K).
Stock Catalog Number (4)
No matching records