Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

RL Recessed Canless LED Downlights – Flip-N-Klip™ Springs

  • Available in 4" and 6"
  • No housing required - for remodel and new construction installations
  • For new construction, use with canless mounting frames/plates (sold separately)
  • NEW: Flip-N-Klip™ Locking Springs prevent painful spring snap and lock upright for faster, safer installation
  • Fixture and remote driver / junction box are suitable for IC (insulation contact) or non-IC applications
  • 6-Position Switch: 5-color Field-SeleCCTable (27/30/35/40/5000K) + Dim-to-Warm (3000K dims to 1800K); 90+ CRI
  • Lens & Trim: Recessed baffle trim and curved diffuse lens
  • Brightness (Lumens): 4"–600/900 lm; 6"–600 or 900/1200 lm (nominal)
  • Dimming: Dims to 5% (phase cut LE/TE); 120V input
  • 4" Baffle or smooth splay decorative overlays in 4 finishes (sold separately)
  • AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
  • 70,000 hrs of maintenance-free operation
  • 5-year warranty
RL Recessed Canless LED Downlights – Flip-N-Klip™ Springs

RL Recessed Canless LED Downlights – Flip-N-Klip™ Springs

Installation, Reinvented

These canless LED downlights deliver fast, efficient installation without the need for a recessed housing, mounting directly into the ceiling for both remodel and new construction to save time and reduce labor costs; now featuring Flip-N-Klip™ Locking Springs, they lock upright during installation and removal to help prevent painful snap-back while improving control and safety; the low-profile design fits tight spaces without sacrificing performance, providing bright, crisp 90+ CRI light with field-selectable color temperature and Dim-to-Warm capability to fine-tune any environment; with long-life performance, flexible configuration, and installer-focused innovation, RL remains a reliable, cost-effective lighting solution.

No More Painful Spring Snaps!

No More Painful Spring Snaps!

Flip-N-Klip™ Locking Springs lock upright during installation and removal, helping prevent sudden spring snap. Once in place, they release to securely clamp the fixture in the ceiling.

Learn more about Flip-N-Klip™
SeleCCTability at your fingertips

SeleCCTability at your fingertips

Transform your lighting experience! During installation, select the optimal brightness for your ceiling height. Set the perfect ambiance with our versatile color temperature options. Our Dim-to-Warm setting lets you transition from bright white (3000K) to candlelight (1800K). Choose from five color temperatures, ranging from warm white (2700K) to daylight (5000K), to find the right match for your needs.

Set the mood with any dimmer

Set the mood with any dimmer

Create a rich, inviting glow with the Dim-to-Warm setting. At 100%, the fixtures are bright white (3000K) and dim down smoothly to a warm candlelight (1800K).

Perfect for any installation application

Perfect for any installation application

These RL Canless Downlights mount directly to the ceiling, no housing required. Need an RL that will install into new or existing cans, we have what you need to create consistency regardless of installation methods.

View LED Trims

Stock catalog numbers

Resources

Other products you might be interested in