- Available in 4” and 6” apertures
- High lumen output: 4” delivers up to 966 lumens, 6” delivers up to 1630 lumens
- Adjusts from 9° to 45° to match virtually any ceiling pitch (2/12 to 12/12)
- Baffle design to reduce glare and provide high quality light
- 5-color Field-SeleCCTable™: 2700K, 3000K, 3500K, 4000K, 5000K
- Canless installation, no housing required
- 120V input, phase cut dimming to 5%
- Air-tite and IC rated
- Compatible with HALO New Construction Mounting Frames and Smash Plates
Your internet browser isn't supported.
RLS Slope Canless LED Downlights
RLS Slope Canless LED Downlights
Upgrade your lighting game with RLS Slope Canless LED Downlights - the perfect solution for your sloped ceiling needs. Designed for both remodeling and new construction projects, these fixtures require no housing and feature an adjustment mechanism that allows you to aim light straight down, regardless of the ceiling pitch. With bright, high-quality LEDs and an integrated optic, these downlights provide optimal lighting in even the tallest of sloped ceilings. Don't wait any longer - invest in the best and enjoy reliable and bright lighting today!
Adjustable Slope Mechanism
These fixtures feature an internal adjustment mechanism that directs light straight down from virtually any ceiling angle
Fast canless installation
The RLS fixtures mount directly to the ceiling making installation fast and easy for remodel jobs and new construction with a HALO Canless Mounting Frame/Smash Plate.
SeleCCTability at your fingertips
Customize lighting like never before. During installation you can select the perfect ambiance with our range of 5 color temperatures ranging from warm white (2700K) to daylight (5000K).
Stock Catalog Number (6)
No matching records