- Round 3-, 4-, & 6-inch Super Adjustable Canless LED Gimbals
- Flip-N-Klip Locking Springs prevent painful spring snap
- Lens & Trim: Slim metal trim with smooth diffuse lens
- Color Temperature (CCT): 5-color Field-SeleCCTable (27/30/35/40/5000K); 90+ CRI
- Brightness (@3000K): 610, 660, or 990 lumens
- Dimming: Dims to 5% (phase cut LE/TE); 120V input
- AIR-TITE, wet location-listed, and ENERGY STAR®
- 50,000 hrs of maintenance-free operation in damp or wet locations
- 5-year warranty
Your internet browser isn't supported.
HLA Super Adjustable Canless LED Gimbals – Flip-N-Klip™ Springs
Overview
The HLA Super Adjustable Canless LED Gimbal simplifies installation by mounting directly to drywall or suspended ceilings without the need for a recessed housing or additional junction box, saving time and money. The revolutionary Flip-N-Klip Locking Springs prevent painful spring snap making installation faster, easier, and safer. The HLA Series features 5 field-selectable color temperature options, and the gimbal tilts up to 90° for ultimate aiming and control. Designed to match the look and dimensions of our best-selling HLB Series, HLAs are perfect for accent lighting and task lighting applications.
No More Painful Spring Snaps!
Our exclusive Flip-N-Klip™ Springs lock upright during installation and removal releasing to securely clamp the fixture in place.
Aim Light Anywhere
Sleek as a fixed downlight at 0°, or tilt and rotate up to 90°/360° for flawless lighting on pitched ceilings, accent walls, or any space that needs flexibility.
5 Color SeleCCTable
SeleCCTable technology puts flexibility at your fingertips. Use the switch on the junction box to select 1 of 5 options from soft white (2700K) to daylight (5000K).
Stock Catalog Number (6)
No matching records