- Round 4” & 6” Smart Wi-Fi® Adjustable Canless LED Downlights suitable for remodel and new construction installations (For new construction, use with canless mounting frames/plates)
- Adjustable gimbal tilts up to 35° and rotates 360° to aim light where it’s needed
- White tuning (2200K - 6500K) + 16 million colors + wireless dimming to 5% (120V input) all via the WiZ App; 90+ CRI (do not use with standard dimmers)
- Set schedules, scenes, static/dynamic lighting modes, rhythms, music sync, and SpaceSense technology that turns your lights into motion sensors, so they turn on with movement
- Configure and control lighting quickly with the WiZ App over Wi-Fi
- Pro Installers can use the WiZ Pro Setup App to manage multiple projects, pair over Bluetooth, and access advanced features in the WiZ Pro Dashboard
- Lens & Trim: Recessed baffle trim, curved diffuse lens for low-glare, even illumination
- Brightness (Lumens): 900 or 1000 lm (nominal - depending on size)
- Meets AIR-TITE and code compliance for additional energy savings
- Life: 50,000 hrs of maintenance-free operation in damp locations
- 5-year warranty
Your internet browser isn't supported.
RA Smart Wi-Fi Adjustable Canless LED Gimbal Connected by WiZ Pro
Effortless Smart Lighting for Everyday Living
HALO Smart Wi-Fi® lighting delivers unexpectedly easy setup and control via the WiZ app using your existing wi-fi for smart control at home, away, or with your favorite smart speaker. Enliven any room with millions of colors or tunable whites with lighting scenes from candlelight to party mode. These Baffle Recessed Adjustable Canless LED Downlights mount directly to ceilings and provides up to 35° of tilt and 360° of rotation along with a remote junction box for fast wiring and installation.
Live life in full color
Adjust your lights from candlelight-to-daylight bright, pick from 16 million colors or enable dynamic lighting scenes like Wake-up, Bedtime, or Party.
Light Your Daily Routines
Our internal biorhythms are tied to the sun and HALO with WiZ can ease you into the day by fading lights on over 30-minutes. Let your home's lighting mirror the changing intensity and temperature of sunlight inside your home throughout the day with the preset Circadian Rhythm or define a custom setting that works with your routine.
Voice Control and Integrations
HALO with WiZ Pro smart lights are compatible with most smart home ecosystem products, so there’s no need to replace equipment you’ve already invested in.
Stock Catalog Number (2)
No matching records