- Round 4” junction box housing
- For use with HALO LED Trims/Modules or Surface Mount Fixtures
- Meets UL514A Metallic Outlet Box
- Suitable for use in fire-rated ceiling construction that requires up to 2-hour protection per International Building Code, Section 714
- Approved for use in direct contact with air-permeable insulation
- Pass-N-Thru™ hangar bars allow for toolless shortening in tight spaces (7” to 24”)
- All-Nail!™ preinstalled nail and integral T-grid clips allow for easy single-person installation
- Suitable for AIR-TITE and wet locations based on the installed LED trim/module or surface mount fixture
- Can also be used for ceiling fans (rated for loads up to 50 lbs)
- 1-year warranty
Your internet browser isn't supported.
JB4 4" Hybrid Junction Box Housing (Fire Safe Solution)
The solution for new construction fire-rated ceilings
The HALO 4” Junction Box Housing is a highly versatile solution that offers multiple options in a single package. This adaptable housing is designed to work seamlessly with all 4” HALO Recessed LED Trims and any HALO Surface Mount Fixture. Its quick and easy new construction installation process is especially ideal for shallow plenum applications. What's more, this j-box housing is capable of maintaining a maximum 2-hour fire-rated ceiling assembly when installed in accordance with the International Building Code, Section 714. This makes the HALO 4” JB4FR2 a reliable and safe choice for your next new construction project.
Mount Up
Install any HALO 4” LED Trim or any sized HALO Surface Mount Downlight into the HALO Junction Box Housing.
Reliable and Safe
This j-box housing is suitable for use in fire-rated ceiling construction that requires up to 2-hour protection per International Building Code Section 714. This makes it a reliable and safe choice for your next new construction project.
Hang On
Pass-N-Thru™ hangar bars ensure your downlighting stays put. Whether you have 7” or 24” joist spacing, toolless adjustment and pre-installed nails make single-person installation easy.