- Round 8, 11, & 15-inch sizes available
- Install into most standard junction boxes and recessed housings
- Field-SeleCCTable: 30/40/5000K (8"), 27/30/35/40/5000K (11" & 15"); 90+ CRI
- Lens & Trim: Injection molded acrylic round lens with tool-less twist and lock lens retention design for easy maintenance
- Brightness (nominal): 8"-920 lm, 11"-1250 lm, & 15"-1510 lm
- Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
- Includes mounting and wiring hardware for installation into j-boxes include housing retrofit kit for 5" / 6" housings
- Damp location rated, IC-rated, and ENERGY STAR® certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
FM Flush Mount LED Puff Downlight (Canada Market Only)
Overview
The HALO Flush Mount Series is an energy-efficient puff LED flush mount with a field-selectable CCT switch that enables customization from warm to daylight to suit any decor. The FM has flicker-free dimming down to 10%, round low-profile lens, and LEDs rated for 50,000 hours. The FM LED energy savings are up to 80% over traditional incandescent or fluorescent options. Typical surface mount applications include bedrooms, closets, corridors, stairways, and utility rooms.
Selectability at your fingertips
Easily select the color temperature with a flip of the switch during installation to get the light just right.
Excellent energy savings
The FM LED energy savings is up to 80% over traditional incandescent or fluorescent options.
Perfect for general lighting
The FM works perfectly with surface mount applications such as bedrooms, closets, corridors, stairways, and utility rooms.