Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

SMD Surface Mount LED Downlights

  • Round & Square 4 & 6-inch sizes available
  • Low-profile design with surface frame
  • Reengineered mounting bracket for effortless installation and holds fixture tight to the ceiling
  • Install into most standard junction boxes and recessed housings
  • 5-color Field-SeleCCTable™ (27/30/35/40/5000K); 90+ CRI
  • Brightness: 700 lumens (nominal)
  • Dimming: Dims to 5% (phase cut LE/TE - 120V)
  • Mounting bracket, hardware, orange LED Quick Connect, and E26 socket adapter included
  • Decorative Overlays in multiple finishes (sold separately)
  • Wet-location listed: Safe for use in showers or covered outdoor areas
  • AIR-TITE, IC-rated, and ENERGY STAR® certified
  • 50,000 hrs of maintenance-free operation
  • 5-year warranty
SMD Surface Mount LED Downlights

SMD Surface Mount LED Downlights

Modern look. High performance. Easy installation.

The HALO SMD Surface Mount Downlight combines modern aesthetics with high performance, ideal for new construction, remodels, and retrofits. Its sleek design is paired with an advanced mounting bracket for easy, gap-free installation, fitting directly to junction boxes or recessed housings for versatile use. Enjoy a stylish, functional lighting solution with a seamless, secure fit.

Ultra-Fast and Secure Mounting

Ultra-Fast and Secure Mounting

Experience effortless installation with the newly engineered mounting bracket, identical to the HALO SMX. This bracket ensures the fixture is held tight to the ceiling, providing a secure and stable fit.

Low-profile, slim design

Low-profile, slim design

The HALO SMD’s sharp corners and slim design gives your home’s downlighting a modern, sleek look

Customizable Lighting

Customizable Lighting

Adjust the color temperature to suit any environment with ease. Choose from 5 color options from soft white (2700K) to daylight (5000K) to create the perfect ambiance for your space.

Designer Finishes

Designer Finishes

Enhance your decor with decorative overlays. These options cater to various designer needs, adding a touch of elegance to any room.

Stock Catalog Number (26)

Resources

Other products you might be interested in