Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fire Rated New Construction Housings

  • 3-inch, 4-inch, 5-inch, 6-inch fire-rated new construction housings
  • Prevents the passage of flames and toxic gases into ceiling plenums
  • Fire Rated for up to 2 hours in accordance to UL 263
  • Compatible with 6-inch 120V HALO LED modules
  • Suitable for multi-family and mixed-use applications
  • Airtight and suitable for direct contact with insulation
  • Contains no mercury or lead and RoHS compliant
  • Five-year limited warranty
Fire Rated New Construction Housings

Fire Rated New Construction Housings

Code compliant and easy installation

The HALO Fire Rated Series includes 3-inch, 4-inch, 5-inch, and 6-inch fire-safe new construction housings for use with integrated LED trims or modules. This product is fire rated in accordance to UL 263 for up to 2 hours of protection from the passage of flames and toxic gases into ceiling plenums. Suitable for use in multi-family and mixed-use applications requiring up to 2 hours of protection. The HALO Fire Rated Housings are compatible with both phase cut dimming and 0-10V dimming LED trims and modules.

2-Hour Fire Rated

2-Hour Fire Rated

HALO Fire Safe housings can prevent the passage of flames and toxic gases for up to two hours in accordance to UL 263.

Now With  0-10V Dimming

Now With 0-10V Dimming

Compatible with both phase-cut dimming and 0-10V dimming retrofit modules.

Save Time & Money

Save Time & Money

No need to build drywall boxes or use fire rated covers.

Stock catalog numbers

Resources

FAQs

Other products you might be interested in