Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Mar 11, 2026

Replace with LDA3D 3" Precision High Center Beam Round Adjustable

LDA3B LED 3 1/2 Inch Adjustable, Slope and Downlight

  • Distributions: 10° - 70°, Optic holds 2 lens media
  • Lockable 365° rotation and 45° tilt holds any aiming position
  • Downlight, accent, and pinhole reflectors
  • 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
  • CRI: 90 or 97, D2W™ option from 3000K to 1850K
  • Lumens: 250, 700, 1000, 1300, 1800 and 2300
  • Excellent light control and low aperture brightness
  • Wavelinx and DLVP connected systems, 5-year warranty
  • Plaster lathing ring accessory offered for flush reflector transition
LDA3B LED 3 1/2 Inch Adjustable, Slope and Downlight

LDA3B LED 3 1/2 Inch Adjustable, Slope and Downlight

Small size, powerful performance

Designed for new construction, the adjustable accent downlight features field interchangeable optics, offering the ultimate in flexibility to satisfy specific application needs. The unique adjustable design allows the luminaire to be installed in sloped ceilings in addition to traditional flat ceilings. Offering 365° rotation and lockable tool-less 45° tilt with center beam optics provide full output without flash back. Optical system provides superior light control and low aperture brightness while delivering over 80 lm/W. Standard 0-10V driver dims to 1% with a multitude of optional drivers available.

High-performing optical system

High-performing optical system

Taking a total systems approach, Portfolio LED downlight components are specifically engineered for the latest in LED technology, ensuring optimal luminaire efficacy and quality performance.

D2W™ Dim-to-warm solution

D2W™ Dim-to-warm solution

Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.

Numerous color temperature choices

Numerous color temperature choices

This comprehensive line offers a choice of multiple color temperatures from 2400K to 5000K in 80, 90 and 97 CRI to satisfy specific application needs.

Resources

Find product variations

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

FAQs

Create an integrated system with these products

Other products you might be interested in