Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

LD2B LED 2" Square Recessed Downlight

  • New construction or retrofit from below, Downlight or lensed wall wash
  • Excellent light control and low aperture brightness
  • Installs in shallow or standard plenums, ENERGY STAR® qualified
  • Round or square die-cast or spun aluminum reflectors
  • 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
  • CRI: 80, 90 or 97, D2W™ option from 3000K to 1850K
  • W2N Tunable White 2700K-6500K or 2000K-5000K
  • Lumens: 500-2,000, Distributions: 15°, 25°, 40° or 55°
  • WaveLinx and DLVP connected lighting systems compatibility
  • 5-year warranty
LD2B LED 2" Square Recessed Downlight

LD2B LED 2" Square Recessed Downlight

Small size, powerful performance

The specification-grade, small aperture product family combines energy efficiency with superior cutoff, optical performance and control for architectural applications. A standard 0-10V driver dims to 1% and a multitude of optional drivers are available.

High-performing optical system

High-performing optical system

Taking a total systems approach, Portfolio LED downlight components are specifically engineered for the latest in LED technology, ensuring optimal luminaire efficacy and quality performance.

VividTune fine-tuning of light

VividTune fine-tuning of light

Whether you’re looking to optimize productivity or simply add dramatic flair, VividTune's tunable white technology allows you to adjust the color temperature from warm white to cool white, creating an environment that fosters productivity and concentration.

Learn More
D2W™ Dim-to-warm solution

D2W™ Dim-to-warm solution

Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.

Stock catalog numbers

Resources

Find product variations

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Create an integrated system with these products

Other products you might be interested in