- Distributions: 15°, 25°, 40° and 55°
- Ceiling, wall, stem, aircraft cable, LuxWire power over cable
- Extruded aluminum housing, Die-cast or spun aluminum reflectors
- 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
- CRI: 80, 90 or 97, D2W™ option from 3000K to 1850K
- Lumens: 500, 1,000 1,500 and 2,000
- Colors: Matte Black, Matte White, Bronze and Silver paint finishes
- Standard 0-10V dimming down to 1%, ENERGY STAR® qualified
- Down, up/down and adjustable yoke
- Integral or remote driver options
Your internet browser isn't supported.
2" Cylinder LSR2B/LSSQ2B Round and Square LED
Small size, powerful performance
Designed to compliment any space, the 2"" LED round and square cylinders are offered in wall- or ceiling-mount with optional pendant kits. Optical system provides superior light control and low aperture brightness while delivering over 80 lm/W. The cylinders are available in multiple lumen packages, color temperatures and a variety of finishes. Standard 0-10V driver dims to 1% with a multitude of optional remote drivers available. The 2-inch cylindersare ideal for replacing existing incandescent cylinders with energy-saving LED.
Ideal for these spaces:
High-performing optical system
Taking a total systems approach, Portfolio LED downlight components are specifically engineered for the latest in LED technology, ensuring optimal luminaire efficacy and quality performance.
D2W™ Dim-to-warm solution
Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.
Numerous color temperature choices
This comprehensive line offers a choice of multiple color temperatures from 2400K to 5000K in 80, 90 and 97 CRI to satisfy specific application needs.