Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

2" Shallow Cylinder LSRS2B, LSSQS2B Round and Square LED

  • Distributions: 15°, 25°, 40° and 55°
  • Ceiling, wall, stem, aircraft cable, LuxWire power over cable
  • Shallow extruded housing, Die-cast or spun aluminum reflectors
  • 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
  • CRI: 80, 90 or 97, D2W™ option from 3000K to 1850K
  • Lumens: 500, 1,000 1,500 and 2,000
  • Colors: Matte Black, Matte White, Bronze and Silver paint finishes
  • Standard 0-10V dimming down to 1%, ENERGY STAR® qualified
  • Down, up/down and adjustable yoke
  • Remote driver
2" Shallow Cylinder LSRS2B, LSSQS2B Round and Square LED

2" Shallow Cylinder LSRS2B, LSSQS2B Round and Square LED

Small size, powerful performance

Designed to discretely compliment any space, the 2" LED shallow round and square cylinders are offered in wall- or ceiling-mount with optional pendant kits. Optical system provides superior light control and low aperture brightness while delivering over 80 lm/W. The cylinders are available in multiple lumen packages, color temperatures and a variety of finishes. Standard 0-10V driver dims to 1% with a multitude of optional remote drivers available. The 2-inch cylinders is ideal for replacing existing incandescent cylinders with energy-saving LED.

High-performing optical system

High-performing optical system

Taking a total systems approach, Portfolio LED downlight components are specifically engineered for the latest in LED technology, ensuring optimal luminaire efficacy and quality performance.

D2W™ Dim-to-warm solution

D2W™ Dim-to-warm solution

Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.

Numerous color temperature choices

Numerous color temperature choices

This comprehensive line offers a choice of multiple color temperatures from 2400K to 5000K in 80, 90 and 97 CRI to satisfy specific application needs.

Resources

Find product variations

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

FAQs

Create an integrated system with these products

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?