Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HLC Tapered Surface Mount LED Disk Lights

  • Round 4-inch and 6-inch low-profile tapered surface mount fixtures for residential downlighting
  • Ultra-fast below-the-ceiling installation in most standard/pancake 3O/4O (3-1/2"/4") junction boxes (mounting hardware included)
  • Twist-release lens with keyhole slots for quick install and easy CCT selection
  • 5-color Field-SeleCCTable™ (27/30/35/40/5000K); 90+ CRI
  • Brightness (@3000K): 690 lm (4"), 970 lm (6")
  • Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
  • Wet location listed for shower areas and covered outdoor spaces
  • AIR-TITE, IC-rated, and ENERGY STAR® certified
  • 50,000 hrs of maintenance-free operation
  • 5-year warranty
HLC Tapered Surface Mount LED Disk Lights

HLC Tapered Surface Mount LED Disk Lights

Clean Ceiling. Fast Install.

The HLC Tapered Disk Lights deliver a low-profile, flush ceiling finish with ultra-fast installation from below the ceiling. Designed for high-volume residential applications, they mount directly to compatible junction boxes with no clips or plates required. The twist-release lens allows quick access to the 5-position CCT switch, making color selection simple. Available in economical bulk packs for streamlined contractor installs.

Fast and Easy Installation

Fast and Easy Installation

Mounts directly to most 3-O/4-O standard, round, octagon, or pancake junction boxes. Keyhole slots and included hardware make alignment and tightening quick and secure.

5 Color SeleCCTable

5 Color SeleCCTable

SeleCCTable technology gives you flexibility on every job. Use the 5-position switch under the lens to select from 2700K, 3000K, 3500K, 4000K, or 5000K. 90+ CRI ensures consistent, high-quality light.

Buy in Bulk

Buy in Bulk

Contractor bulk packs provide a cost-effective solution for multi-room installs and large residential projects. Plastic-free, recyclable packaging supports sustainability goals while simplifying ordering and storage.

Stock catalog numbers

Resources

Other products you might be interested in