Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

FMNL Flush Mount LED Downlights with Night Light

  • Round 8-, 11-, & 15-inch Flush Mount Downlights
  • Dual lighting modes with simple double-toggle wall switch control
  • Downlight: 5-Color Field-SeleCCTable™ (27/30/35/40/5000K); Night Light: 2000K candlelight glow
  • Brightness (@3000K by size): 980, 1185, 1540 lm (Night Light: ~100 lm)
  • Dimming: Dims to 10% (phase cut LE/TE); 120V input
  • Mounts to standard or pancake junction boxes + 5˝/6˝ recessed housings
  • Includes two trim rings: Paintable Matte White and Matte Black
  • IC-rated for direct contact with insulation
  • 50,000 hrs of maintenance-free operation in damp locations
  • 5-year warranty
FMNL Flush Mount LED Downlights with Night Light

FMNL Flush Mount LED Downlights with Night Light

1 Light. 2 Modes.

These Flush Mounts feature two lighting modes: double-toggle any standard switch or dimmer to change between bright downlighting or a warm glowing night light ring. Fixtures mount to 3O / 4O standard or pancake junction boxes or 5˝/6˝ recessed housings and come with both Paintable Matte White and Matte Black trim rings.

Your New Favorite Night Light

Your New Favorite Night Light

Double flip the wall switch and your recessed light transforms into a gentle night light. A soft glow guides your path without waking the house.

5 Color SeleCCTable or Dedicated

5 Color SeleCCTable or Dedicated

SeleCCTable technology puts flexibility at your fingertips. Use the switch on the back of the fixture to choose 1 of 5 options from soft white (2700K) to daylight (5000K).

Two Looks. One Fixture.

Two Looks. One Fixture.

Every FMNL includes paintable Matte White and Matte Black trim rings, so your ceiling style stays as flexible as your lighting.

Stock catalog numbers

Resources

Other products you might be interested in