Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Shallow Remodel Housings (Next Gen)

  • Available in 4”, 5”, and 6” Recessed Housings (120V)
  • Ideal for both commercial/residential remodel applications
  • Low-profile design fits shallow 2x4 and 2x6 ceiling construction — perfect for tight plenums and confined spaces
  • Easy retrofit installation: Installs directly through the ceiling cutout for upgrades without drywall removal
  • Secure mounting design: Torsion springs or remodel clips hold housings in place for long-term reliability
  • E26 Socket-based and LED Quick Connect options
  • Compatible with all HALO LED Trims (Socket-based also work with Traditional Trims and lamps/bulbs)
  • IC and Non-IC options — Suitable for insulated or non-insulated ceilings to meet every project condition
  • Slide-N-Side™ wire traps for fast wiring, along with multiple ½” knockouts for conduit
  • AIR-TITE™ efficiency reduces airflow from unconditioned and conditioned spaces
  • Push-in wire connectors included in junction box
  • Trusted HALO quality: Field-proven housings built to last, backed by decades of innovation and installer trust
Shallow Remodel Housings (Next Gen)

Shallow Remodel Housings (Next Gen)

Designed for Tight Spots and Fast Remodels

Bring professional-grade lighting to existing ceilings with HALO Shallow Remodel Housings—no attic access or framing required. Designed for quick, secure installation through the ceiling opening, they deliver dependable power, AIRTITE™ efficiency, and code-compliant performance in both IC and Non-IC configurations. Whether it’s a single-room refresh or a full-scale renovation, HALO gives you the flexibility and quality foundation for flawless, energy-efficient illumination.

The professional's brand of choice!

The professional's brand of choice!

For more than 65 years, HALO's state-of-the-art engineering; on-going research and development; and meticulous product standards has distinguished the brand the building community knows and trusts. In fact, HALO has been voted as the Brand Leader in lighting for more than 24 consecutive years!

Patented Innovation and High Quality

Patented Innovation and High Quality

HALO housings are built for lasting performance with a durable construction and an integral thermal protector that prevents over-lamping. Designed for installation from below a finished ceiling, each housing includes contractor-friendly features that speed up and simplify the job. The embossed HALO logo on the frame ensures you’re working with genuine, proven quality.

Stock catalog numbers

Resources

Other products you might be interested in