- Available in 6” Recessed Housings (120V)
- Ideal for both commercial / residential new construction applications in T-grid or 2x8 framing
- E26 Socket-based and LED Quick Connect options
- Compatible with all HALO LED Trims (Socket-based also work with Traditional Trims and lamps/bulbs)
- IC and Non-IC options: Suitable for insulated or non-insulated ceilings to meet every project condition
- Q-Channel Bars increase rigidity and stability with Got Nail!™ Brackets for faster install
- Pass-N-Thru™ for tool-less bar hanger shortening
- Slide-N-Side™ Wire Traps for fast wiring, along with multiple ½” knockouts for conduit
- AIR-TITE™ reduces airflow from unconditioned and conditioned spaces
- Push-in wire connectors included in junction box
- Trusted HALO quality: Field-proven housings built to last, backed by decades of innovation and installer trust
Your internet browser isn't supported.
New Construction Housings (Next Gen)
Built for Performance. Designed for Ease.
HALO New Construction Recessed Housings deliver reliable, professional-grade performance for every ceiling type and application. Engineered for speed and flexibility on the jobsite, these housings feature an AIR-TITE™ full-frame design, robust construction, Got Nail!® Bar Hangers, Slide-N-Side™ Wire Traps and KOs, feed-through listings, and are available in both insulation contact (IC) and Non-IC versions. Whether for residential or commercial spaces, HALO housings pair seamlessly with our LED Trims and Traditional Trims to provide the perfect foundation for high-quality, energy-efficient lighting that lasts.
The professional's brand of choice!
For more than 65 years, HALO's state-of-the-art engineering; on-going research and development; and meticulous product standards has distinguished the brand the building community knows and trusts. In fact, HALO has been voted as the Brand Leader in lighting for more than 24 consecutive years!
Patented Innovation and High Quality
HALO housings are built with durable, full-frame construction and include an integral thermal protector to prevent over-lamping. A notched plaster lip at 90° intervals allows precise laser alignment, making setup fast and accurate. Every detail is engineered for contractor efficiency—and the embossed HALO logo on the frame is your mark of trusted, professional quality.
Stock Catalog Number (6)
No matching records