- Available in 3”, 4”, 5”, and 6” Recessed Housings (120V)
- Ideal for both commercial/residential remodel applications
- Easy retrofit installation: Installs directly through the ceiling cutout for upgrades without drywall removal
- Secure mounting design: Torsion springs or remodel clips hold housings in place for long-term reliability
- E26 Socket-based and LED Quick Connect options
- Compatible with all HALO LED Trims (Socket-based also work with Traditional Trims and lamps/bulbs)
- IC and Non-IC options — Suitable for insulated or non-insulated ceilings to meet every project condition
- Slide-N-Side™ wire traps for fast wiring, along with multiple ½” knockouts for conduit
- AIR-TITE™ efficiency reduces airflow from unconditioned and conditioned spaces
- Push-in wire connectors included in junction box
- Trusted HALO quality: Field-proven housings built to last, backed by decades of innovation and installer trust
Your internet browser isn't supported.
Remodel Housings (Next Gen)
Upgrade Without the Tear-Down
HALO Remodel Recessed Housings make it easy to bring professional-grade lighting performance to existing ceilings—no attic access or framing required. Designed for fast, secure installation through the ceiling opening, these housings deliver reliable power, AIRTITE™ efficiency, and code-compliant performance in both IC and Non-IC configurations. Whether you’re updating a single room or renovating an entire building, HALO Remodel Housings provide the flexibility and quality foundation needed for flawless, energy-efficient illumination.
The professional's brand of choice!
For more than 65 years, HALO's state-of-the-art engineering; on-going research and development; and meticulous product standards has distinguished the brand the building community knows and trusts. In fact, HALO has been voted as the Brand Leader in lighting for more than 24 consecutive years!
Patented Innovation and High Quality
HALO housings are built for lasting performance with a durable construction and an integral thermal protector that prevents over-lamping. Designed for installation from below a finished ceiling, each housing includes contractor-friendly features that speed up and simplify the job. The embossed HALO logo on the frame ensures you’re working with genuine, proven quality.
Stock Catalog Number (5)
No matching records