- Square downlight with integrated heat sink and remote LED driver junction box fits 2x6 construction
- Wing clamps hold module securely in ceiling in new construction with optional mounting frame or remodel applications
- Interchangeable precision optics in 8°, 12°, 10º-70° in 5° increments, and asymmetric distributions
- Unmatched trims and finishes for every space and style in standard flange or plaster knife edge rimless
- 90, 97 or 98 CRI (2 SDCM), 6 Color Temperatures, Dim-to-Warm™, VividTune™ Tunable White, & BioUp™ Melanopic
- Standard dimming down to 1%, ENERGY STAR® qualified; Integral or remote driver options
- Lumens: 250 – 1,700
- Declare® Certified: Contains no LBC Red List chemicals
- Wavelinx and DLVP connected systems, 5-year warranty
- Plaster lathing ring accessory offered for flush reflector transition
Your internet browser isn't supported.
LDSQRT3D 3" Precision High Center Beam Install-from-Below Square Downlight
Clean Geometry. Effortless Installation.
The 3" Square Install-from-Below Downlight brings crisp architectural presence and dependable performance to hard ceilings. Field-interchangeable optics ensure precise beam control with smooth, even distribution. Engineered for installation from below without ceiling access, it is well suited for remodel application and with the optional new construction mounting frame, integrates just as seamlessly into new construction applications.
Precision Optical Performance
Field-interchangeable optics lock into place with a simple twist and provide beam distributions from narrow spots to wide floods in 5° increments, including asymmetric options. High optical efficiency minimizes stray light, and the integral lens holder accepts up to two 2" diameter filters or lenses for added control.
VividTune fine-tuning of light
Whether you’re looking to optimize productivity or simply add dramatic flair, VividTune's tunable white technology allows you to adjust the color temperature from warm white to cool white, creating an environment that fosters productivity and concentration.
Learn MoreD2W™ Dim-to-warm solution
Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.