- Round downlight with integrated heat sink and remote LED driver junction box fits 2x6 construction
- Wing clamps hold module securely in ceiling in new construction with optional mounting frame or remodel applications
- Interchangeable precision optics in 8°, 12°, 10º-70° in 5° increments, and asymmetric distributions
- Unmatched trims and finishes for every space and style in standard flange or plaster knife edge rimless
- 90, 97 or 98 CRI (2 SDCM), 6 Color Temperatures, Dim-to-Warm™, VividTune™ Tunable White, & BioUp™ Melanopic
- Standard dimming down to 1%, ENERGY STAR® qualified; Integral or remote driver options
- Lumens: 250 – 1,700
- Declare® Certified: Contains no LBC Red List chemicals
- Wavelinx and DLVP connected systems, 5-year warranty
- Plaster lathing ring accessory offered for flush reflector transition
Your internet browser isn't supported.
LDRT3D 3" Precision High Center Beam Install-from-Below Round Downlight
Seamless Light. Installed from Below.
The 3" Round Install-from-Below Downlight delivers refined architectural illumination with clean, fixed precision. Field-interchangeable optics provide controlled beam distributions for consistent, center-aligned light. Designed for hard ceilings, this luminaire installs from below without requiring above ceiling access, making it ideal for remodel applications, while an optional new construction mounting frame supports seamless integration in new construction projects.
Precision Optical Performance
Field-interchangeable optics lock into place with a simple twist and provide beam distributions from narrow spots to wide floods in 5° increments, including asymmetric options. High optical efficiency minimizes stray light, and the integral lens holder accepts up to two 2" diameter filters or lenses for added control.
VividTune fine-tuning of light
Whether you’re looking to optimize productivity or simply add dramatic flair, VividTune's tunable white technology allows you to adjust the color temperature from warm white to cool white, creating an environment that fosters productivity and concentration.
Learn MoreD2W™ Dim-to-warm solution
Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.