- Square 3-inch adjustable for downlighting, wall washing, sloped-ceilings, and accent lighting
- Interchangeable precision optics in 8°, 12°, 10º-70° in 5° increments, and assymetric distributions
- 365° of rotation and 45° of tilt + Z-axis vertical adjustment for precise hot aiming
- Unmatched trims and finishes for every space and style in standard flange or millwork/plaster knife edge rimless
- Square collar rotates +/- 7.5° providing precise alignment
- 90, 97 or 98 CRI (2 SDCM), 6 Color Temperatures, Dim-to-Warm™, VividTune™ Tunable White, & BioUp™ Melanopic
- Standard dimming down to 1%, ENERGY STAR® qualified; Integral or remote driver options
- Servicability: LED Light engine and magnetic snap-in driver replaceable from below the ceiling
- Lumens: 250 – 2,400
- Declare® Certified: Contains no LBC Red List chemicals
- Wavelinx and DLVP connected systems, 5-year warranty
- Plaster lathing ring accessory offered for flush reflector transition
Your internet browser isn't supported.
LDSQA3D 3" Precision High Center Beam Square Adjustable
Precision Optical Control. Built for Specification.
Designed for new construction applications, the LDA3 3" Square Adjustable Accent Downlight features field-interchangeable optics to accommodate a wide range of beam distributions and project requirements. Its adjustable mechanism supports installation in both flat and sloped ceilings, with 365° rotation and 45° tilt for precise and repeatable aiming. Center beam optics provide superior light control with low aperture brightness and no flashback, delivering clean, controlled illumination. Standard 0–10V dimming to 1% is included, with multiple driver options available to meet specific performance and control requirements.
Precision Optical Performance
Field-interchangeable optics lock into place with a simple twist and provide beam distributions from narrow spots to wide floods in 5° increments, including asymmetric options. High optical efficiency minimizes stray light, and the integral lens holder accepts up to two 2" diameter filters or lenses for added control.
VividTune fine-tuning of light
Whether you’re looking to optimize productivity or simply add dramatic flair, VividTune's tunable white technology allows you to adjust the color temperature from warm white to cool white, creating an environment that fosters productivity and concentration.
Learn MoreD2W™ Dim-to-warm solution
Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.