- Available in two widths: 2in and 4in
- Continuous Runs
- Flush and regressed housing options
- Satin, drop, and assymetric direct lensing
- Satin and batwing indirect lensing
- Direct and direct/indirect distributions
- Unlit baffle option available
- Mulitple, custom lumen packages
- Customizable acoustic panels and end caps
- BioUp melanopic spectrally-tuned circadian source available in static & dynamic (2700K - 5000K)
Your internet browser isn't supported.
Define Series: Acoustic
Quietly Introduce Texture
The NeoRay Define Acoustic lighting series provides industry leading acoustic and optical performance enabling designers to seamlessly integrate lighting and sound absorption with a single product. Coordinate with Define slot series to create a cohesive visual experience with acoustic lighting.
Ideal for these spaces:
Define Series
The Define series delivers industry-leading efficacy and is completely customizable. Robust construction and adaptable, modular components make installation simple while skillfully welded end caps ensure light leak is eliminated.
Explore DefineMelanopic Lighting
BioUp technology from Cooper Lighting Solutions enhances the LED spectrum with cyan light to increase the impact of the light to support our circadian rhythm which regulates our sleep/wake cycle, daytime engagement, and mood – all without distorting visual color impression.
Learn More