Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

NeoRay

Define Series: 1in Recessed / Perimeter

  • Recessed and Perimeter Slot Available in 1.18 inch aperture
  • Specifiable to the nearest 1in
  • Flush Lens, Regress Lens, and Drop Lens available
  • 0-10V dimming standard, DALI dimming available
  • 2700K, 3000K, 3500K, and 4000K CCTs available
  • Integrated controls and sensors available
Define Series: 1in Recessed / Perimeter

Define Series: 1in Recessed / Perimeter

Illuminating Lines. Modern Simplicity.

The Define series by Neo-Ray characterizes the ultimate in minimalist simplicity by providing clean, uniform lines of illumination in virtually any architectural environment. The Define series delivers outstanding efficacy in a variety of profile widths. 1”, 2”, 3”, 4” and 5” luminaire widths are all specifiable to the nearest inch in length and can be fitted with standard flush, regress, proud and asymmetric lensing. In wall 90- degree corners and wall to ceiling 90 degree transitions can all be ordered as standard components and blend seamlessly into the most complex architectural spaces. Robust construction and adaptable, modular components make installation simple and ensure straight runs.

Resources

Find product variations

Find product variations

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?