- Recessed Perimeter slot family in 2", 3", 4" and 5" housing sizes
- Specifiable to the nearest inch
- Multiple lensing options: flush satin, drop, regressed and asymmetric
- Multiple lumen packages
- 0-10V dimming standard, DALI dimming available
- 2700K, 3000K, 3500K, 4000K and 5000K correlated color temperatures
- VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
- Integral Wavelinx, Lumawatt Pro and stand-alone sensors available
- Customizable in-wall, in-ceiling and wall-to-ceiling corners available
- DLC listed configurations available
Your internet browser isn't supported.
NeoRay
Define Series: Perimeter Recessed
Illuminating Lines. Modern Simplicity.
The Define series by NeoRay is the ultimate in minimalist simplicity, providing clean, uniform lines of illumination in virtually any architectural environment. Besides delivering outstanding efficacy, it offers unmatched design flexibility with a variety of profile widths and mounting options available.
Define Series
The Define series delivers industry-leading efficacy and is completely customizable. Robust construction and adaptable, modular components make installation simple while skillfully welded end caps ensure light leak is eliminated.
Explore Define