- 180° Adjustable at the knuckle
- 2700K, 3000K or 3500K or 4000K Color Temperature and Amber (585-595nm)
- Forward, Lateral Throw or Flood Optics with difuse glass sealed lens
- Patented AccuLED OpticsTM System
- Universal Input LED Driver Included (120 - 277V, 50/60 Hz)
- ELV or 0-10 Dimming
- IP66 Rated
Lumiere
Eon 303 S1 Sign Lighting
Overview
The Lumiere Eon LED 303-S1 Sign Series of luminaires provides architectural styling with super bright, energy efficient LEDs. The compact, low profile, machined aluminum construction, with a sealed optical compartment and stainless steel hardware make the EON 303-S1 impervious to contaminants. It is available in 8.5W and 15.5W. The Eon sign lighting luminaire is ideal for floodlight illumination of wall mounted signage, building façade architecture or for wall mount applications where greater lateral or forward throw illumination is needed. Can be ceiling and invert mounted for façade/canopy illumination. The luminaire may be used indoors or outdoors and carries and IP66 rating.