- 180° x 360° Adjustable
- 2700K - 4000K CCTs, and Amber option available
- Forward/Lateral Throw or Flood Optics with clear glass sealed lens
- Universal Input LED Driver Included (120 - 277V, 50/60 Hz)
- ELV or 0-10 Dimming
- IP66 Rated
Your internet browser isn't supported.
Lumiere
Eon 303 Pathway
Overview
The Lumière Eon 303 Pathway luminaires provide architectural styling with bright, energy efficient LEDs, tailored to fit your application. The minimalist, low profile design is made from machined aluminum, contains a sealed optical compartment and mounts to an integral recess junction box creating an IP66 rated fixture that will look and perform great for years. The Eon Pathway luminaire is ideal for walkway applications where mounting heights of 26 inches or less are desired and greater lateral or forward throw illumination is needed.