- Comes in 3 variations in 1 and 2 heads
- 4 height options from 12 to 42 inches
- 2700K - 4000K CCTs, and Amber option available
- Type II, Type IV or Type V distributions
- Sealed diffuse glass lens or with optional lit-edge feature
- Dimming options to meet wiring preference
- IP66 Rated, DarkSky Compliant
Your internet browser isn't supported.
Eon 303 Bollard
Overview
The Lumière Eon 303 Bollard luminaires provide architectural styling with bright, energy efficient LEDs, tailored to fit your application. The minimalist, low profile design is constructed from machined and extruded aluminum creating a sealed optical compartment. The LED bollard provides a zero uplight solution with a fixed head in 8.5W, 15.5W, or 30.6W configurations. The Eon Bollard luminaires are ideal for pathway or general ground mount illumination where greater lateral or forward throw illumination is needed. Photocell control options are available.