- Uplight, downlight or combined up and downlight
- Up to 2600 delivered lumens per side and 110 LPW
- Field interchangeable Spot, Medium, Flood and Wide optics
- Integrated LED source with 80, 90, and 97 CRI options available
- Premium machined aluminum construction with stainless steel hardware
- Line voltage input with ELV, Triac and 0-10V dimming standard
- Integral and remote driver mounting options
- IP66 rated for indoor or outdoor use
Your internet browser isn't supported.
Lumiere
Lanterra 9000 Wall Cylinder
Overview
The Lanterra 9000 Wall Cylinder Series is a premium line of architechtural wall luminaires. The three available models span three diameters, 2.5", 3.25", and 4.25" to fit the scale and light level most appropriate for a wide range of applications. Line voltage input can be managed with integral or remote drivers while always having the ability to cover a 4" junction box. After installation, the light output can be fine tuned as needed with field interchangeable optics and up to two optical accessories.