Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Westwood 914 Wall Cylinder

  • Single or double source
  • Non-adjustable uplight, downlight, or combination
  • Precision machined aluminum, brass, bronze, copper or stainless steel
  • Stainless steel hardware
  • Holds up to 3 optical accessories
  • Three-year warranty
Westwood 914 Wall Cylinder

Westwood 914 Wall Cylinder

Overview

The Westwood 914 and 914-2 are ultra-compact wall fixtures for use with line voltage PAR38 halogen lamps. Model 914 uses one (1) 150-watt max lamp (not included) and provides downlight or uplight by way of its 180° rotational fixture head. Model 914-2 uses two (2) 150-watt max lamps (not included) and provides combination uplight and downlight. Both models mount over a standard 4-inch J-box and connect directly to 120-volt line voltage. Various lenses, louvers, and color or dichroic filters can be combined - up to three at once - to create multiple lighting effects.

Resources